Eaton Logo

What is the power supply requirement for the PXMP?

For most applications, the most common power supply will be the 35mm dinrail mounted PSG60E (60W) power supply. This requires 100-240Vac input and provides 24Vdc output.
 
A 360-575Vac power supply is also available, PSG60F.
 
120W, 240W and 480W are also available when multiple digital output or pulse input cards are used.  Refer to MN150001EN for more information.
 
For 600 VAC applications, the PSS55D is available.