Eaton Logo

What protocol communications are available on the PXMP?

A Modbus RTU (RS-485) port is included as standard on the PXMP meter base.
 
The optional EPM module (PXMP-EMP) can be added to slot 10 on the PXMP meter base to provide Modbus TCP and BACnet/IP, Web-Views, SMTP, SFTP, SNMP and HTTPS.