Eaton Logo

Can the Enclosed Meter be offered with multiple meters?

Yes. The IQ150, IQ250/260, PXM2000 and IQ35M can be configured with up to 4 meters in an enclosure as standard in a NEMA 12, 3R, and 4X type enclosure.  See the product brochure, BR026002EN, for available configurations.  Custom enclosure are available.  If you are interested in an enclosure with more than 4 meters, contact the Customer Integrity Team and they can help you configure a catalog number.